ASCO™ SC8215B060VHAC120/60,110/50
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302352-VH |
| Coil Class | FT |
| Coil Number | 400525-125 |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 15.4/F AC |
