ASCO™ SC8215B060VMAC120/60,110/50
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 32.00 / 27.68 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Vacuum |
| Product Weight | 10.54 lbs |
| Kit Number | 302352-VM |
| Coil Class | F |
| Coil Number | 400525-125 |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 15.4/F AC |
| Mounting Direction | Vertical And Upright |
| Watt Rating | 15.4 |
| Voltage | 110 AC; 120 AC |
| Frequency | 50; 60 Hz |
