ASCO™ SC8215C053AC240/60,220/50

Part Number:

Asco-SC8215C053AC240/60,220/50


Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Open
Pipe/Port Size1"
Pressure Port/FittingNPT
Voltage220 AC, 240 AC
Wattage15.4 W