ASCO™ SC8215G010BAC24/60

Part Number:

Asco-SC8215G010BAC24/60

$311.00

Qty:
ADD TO CART
X 3/64 3NC 11.6/H W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid - Direct Acting
Kit Number304089
Coil ClassFT
Coil Number238612-005
Voltage & Frequency24 Volts AC with 60 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note3/8 X 3/4 2NC AL 10.1/F AC