ASCO™ SC8215G033VAC110/50

Part Number:

Asco-SC8215G033VAC110/50

$492.00

Qty:
ADD TO CART
1/4 X 11/6 3 NC Brass 10.1/F W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Open
Pipe/Port Type & SizeNPT 3/4
Valve ActuationSolenoid - Direct Acting
Kit Number302361-V
Coil ClassFT
Coil Number238612-032
Voltage & Frequency110 Volts AC with 50 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note3/4 X 3/4 2NO AL 10.1/F AC