Specifications
| Body Material | Aluminum |
| Flow (Cv) | 55 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302353-VM |
| Coil Class | FT |
| Coil Number | 272612-055 |
| Orifice Size | 2-3/32 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Carton Note | 2 X 2-3/32 2NC AL 16.1/F AC |
