ASCO™ SC8327A608MO.24/DC
Part Number:
Specifications
| Coil Class | F |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 10 W |
Part Number:
Specifications
| Coil Class | F |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 10 W |
