ASCO™ SC8327B002.110/50-60
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 110 AC |
| Wattage | 10 W |
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 110 AC |
| Wattage | 10 W |
