ASCO™ SC8327B102.48/DC

Part Number:

Asco-SC8327B102.48/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-STAINLESS STEEL-RESILIENT: FPM-3,6 W-COIL CLASS: F-IP65

Specifications

Coil ClassF
Function3 way - 3/2 Universal
Pipe/Port Size1/4"
Pressure Port/FittingNPT
Voltage48 DC
Wattage3.6 W