ASCO™ SCB320A186.220/50
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC |
| Wattage | 10.5 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 220 AC |
| Wattage | 10.5 W |
