ASCO™ SCE215B060.115/50
Part Number:
Specifications
| Body Material | Light Alloy |
| Flow (Cv) / Flow (Kv) | 31.21 / 27.00 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | RP ISO 7/1 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Product Weight | 1.80 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -20 - 75 °C |
| Min to Max Fluid Temperature | -20 - 85 °C |
| Orifice Size | 41 mm |
| Voltage | 115 Volts AC with 50 Hz |
| Watt Rating | 15.4 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
