ASCO™ SCE215B080.115/50
Part Number:
Specifications
| Body Material | Light Alloy |
| Flow (Cv) / Flow (Kv) | 57.80 / 50.00 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | RP ISO 7/1 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Media | Air, Inert Gas; Natural Gas |
| Min to Max Operating Pressure (Air) | 0 - 1 bar |
| Min to Max Operating Pressure (Fuel Gas) | 0 - 1 bar |
| Product Weight | 2.10 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -20 - 75 °C |
| Min to Max Fluid Temperature | -20 - 85 °C |
| Orifice Size | 53 mm |
| Voltage | 115 Volts AC with 50 Hz |
| Watt Rating | 15.4 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
