ASCO™ SCG238A046.110/60
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | G |
| Voltage | 110 AC |
| Wattage | 6 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | G |
| Voltage | 110 AC |
| Wattage | 6 W |
