ASCO™ SCG238D107V.230/50-60
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Size | 3/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 4 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Size | 3/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 4 W |
