ASCO™ SCG238D415.220/50-60

Part Number:

Asco-SCG238D415.220/50-60

PILOT OPERATED SOLENOID VALVE-2/2

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Open
Pipe/Port Size1/2"
Pressure Port/FittingG
Voltage220 AC
Wattage5 W