ASCO™ SCG238D417.230/50

Part Number:

Asco-SCG238D417.230/50

PILOT OPERATED SOLENOID VALVE-2/2

Specifications

Coil ClassFT
Frequency50 Hz
Function2 way - 2/2 Normally Open
Pipe/Port Size1"
Pressure Port/FittingG
Voltage230 AC
Wattage5 W