ASCO™ SCG238F018.115/50

Part Number:

Asco-SCG238F018.115/50

SCG238F018.115/50

Specifications

Coil ClassF
Frequency50 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size2"
Pressure Port/FittingG
Voltage115 AC
Wattage8 W