ASCO™ SCG238F018.24/DC

Part Number:

Asco-SCG238F018.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port Size2"
Pressure Port/FittingG
Voltage24 DC
Wattage9 W