ASCO™ SCG353A071.24/DC

Part Number:

Asco-SCG353A071.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NC-1" (DN25)-ORIFICE: 27,0-ALUMINIUM-22,0 W-COIL CLASS: F-IP65

Specifications

Coil ClassFI
Function2 way - 2/2 Normally Closed
Pipe/Port Size1"
Pressure Port/FittingG
Voltage24 DC
Wattage22 W