ASCO™ SCG353G065.24/DC

Part Number:

Asco-SCG353G065.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NC-1-1/2" (DN40)-ORIFICE: 52,0-ALUMINIUM-RESILIENT: NBR-11,6 W-COIL CLASS: F-IP65

Specifications

Coil ClassFT
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/2"
Voltage24 DC
Wattage11.6 W