ASCO™ SCG353G134.240/60,220/50

Part Number:

Asco-SCG353G134.240/60,220/50

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/2"
Pressure Port/FittingG
Voltage220 AC, 240 AC
Wattage10.1 W