ASCO™ SCG551A309MO.230/50-60
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 1.5 W |
Part Number:
Specifications
| Coil Class | F |
| Frequency | 50/60 Hz |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 1.5 W |
