ASCO™ SCG551A322MO.24/DC

Part Number:

Asco-SCG551A322MO.24/DC

PILOT OPERATED SOLENOID VALVE-5/2

Specifications

Coil ClassF
Function5/2 Solenoid Air Operated Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.7 W