ASCO™ WSNF8327B012MS.125/DC
Part Number:
Specifications
| Coil Class | H |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 125 DC |
| Wattage | 11.2 W |
Part Number:
Specifications
| Coil Class | H |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 125 DC |
| Wattage | 11.2 W |
