ASCO™ WSNFB316A381V.48/DC
Part Number:
Specifications
| Coil Class | FT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 48 DC |
| Wattage | 1.8 W |
Part Number:
Specifications
| Coil Class | FT |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 48 DC |
| Wattage | 1.8 W |
