ASCO™ WSNFG553A321MO.24/DC

Part Number:

Asco-WSNFG553A321MO.24/DC

PILOT OPERATED SOLENOID VALVE-5/2

Specifications

Coil ClassFT
Function5/2 Spring Return
Pipe/Port Size1/2"
Pressure Port/FittingG
Voltage24 DC
Wattage1.8 W