ASCO™ WSNFHT8551A422.115/50
Part Number:
Specifications
| Coil Class | HT |
| Frequency | 50 Hz |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 115 AC |
| Wattage | 10.5 W |
Part Number:
Specifications
| Coil Class | HT |
| Frequency | 50 Hz |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 115 AC |
| Wattage | 10.5 W |
