AVENTICS™ 3/2-directional valve, Series DO22 0820019681
Part Number:
Specifications
| Activation | Electrically |
| Frame size | DO22 |
| Switching principle | 3/2, with spring return |
| Valve function | NO |
| Manual override | without |
| Nominal flow Qn | 61 l/min |
| Compressed air connection | M5 |
| Compressed air connection output | Base plate |
| Working pressure min. | 0 bar |
| Working pressure max | 10 bar |
| Operational↩voltage | 24 V DC |
| Voltage tolerance DC | -1 |
| Electrical connection type | Plug |
| Electrical connection size | ISO 6952, form B |
| Protection class with connection | IP65 |
| Sealing principle | soft seal |
| Compatibility index | 14 |
| Power consumption DC | 4.8 W |
| Duty cycle | 1 |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.096 kg |
| Housing material | Plastic |
