Specifications
| Mounting orientation | Any |
| Medium | Compressed air |
| Max. particle size | 40 µm |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 60 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Display | 6 digits |
| Logic function | Pneumatic/mechanic counter, adding |
| Return | Manually via a button, Pneumatically |
| Compressed air connection input | M5 |
| Min. working pressure | 2 bar |
| Max. working pressure | 8 bar |
| Pulse duration counting | > 18 ms |
| Pulse duration return | > 180 ms |
| Pause duration counting | > 10 ms |
| Pause duration return | > 50 ms |
| Weight | 0.073 kg |
