AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822242408
Part Number:
Specifications
| Standards | ISO 15552 |
| Piston Ø | 50 mm |
| Stroke | 320 mm |
| Ports | G 1/4 |
| Functional principle | Double-acting |
| Cushioning | Pneumatic adjustable cushioning |
| Magnetic piston | w/o magnet |
| Environmental requirements | Industry standard, Heat resistant |
| Piston rod thread - type | External thread |
| Piston rod thread | M16x1,5 |
| Piston rod | single |
| Scraper | Heat-Resistant Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 1035 N |
| Extracting piston force | 1235 N |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 150 °C |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 10 bar |
| Cushioning length | 17 mm |
| Cushioning energy | 15 J |
| Weight 0 mm stroke | 1.14 kg |
| Weight +10 mm stroke | 0.036 kg |
| Stroke max. | 2100 mm |
| Medium | Compressed air |
