AVENTICS™ Tie rod cylinder ISO 15552, Series TRB 0822345601
Part Number:
Specifications
| Standards | ISO 15552 |
| Piston Ø | 100 mm |
| Stroke | 50 mm |
| Ports | G 1/2 |
| Functional principle | Double-acting |
| Cushioning | elastic cushioning |
| Magnetic piston | With magnet |
| Environmental requirements | Industry standard, ATEX optional |
| Piston rod thread - type | External thread |
| Piston rod thread | M20x1,5 |
| Piston rod | single |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 4635 N |
| Extracting piston force | 4945 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 10 bar |
| Impact energy | 3.9 J |
| Weight 0 mm stroke | 3.16 kg |
| Weight +10 mm stroke | 0.065 kg |
| Stroke max. | 2800 mm |
| Medium | Compressed air |
| Min. medium temperature | -20 °C |
