Specifications
| Compressed air connection type | External thread |
| Port G | R 1 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Delivery quantity | 2 piece |
| Material | Brass |
Specifications
| Compressed air connection type | External thread |
| Port G | R 1 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Delivery quantity | 2 piece |
| Material | Brass |
