Specifications
| Type | Manifold strip |
| Compressed air connection input | M5 |
| Direction of pneumatic port (2,4) | On the side |
| Compressed air connection output | M3 |
| Port exhaust | M5 |
| Exhaust (3,5) | With directional exhaust (3/5) |
| Type | Single plug-in wiring |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Number of valve positions | 2 |
| Grid dimension | 11 mm |
| Mounting screw | M1.6 |
| Weight | 0.022 kg |
| Material base plate | Aluminum |
