AVENTICS™ Manifold block, Series DO22, G 1/8 / Ø 4 1825503610
Part Number:
Specifications
| Type | Manifold strip |
| Compressed air connection input | G 1/8 |
| Direction of pneumatic port (2,4) | On the side |
| Compressed air connection output | Ø 4 |
| Port exhaust | G 1/8 |
| Exhaust (3,5) | With directional exhaust (3/5) |
| Type | Single plug-in wiring |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Medium | Compressed air |
| Number of valve positions | 10 |
| Grid dimension | 23 mm |
| Mounting screw | M3 |
| Weight | 0.444 kg |
| Material base plate | Aluminum |
| Material push-in fitting | Brass |
