AVENTICS™ Mini cylinder, Series MNI 5226644250
Part Number:
Specifications
| Standards | ISO 6432 |
| Piston Ø | 20 mm |
| Stroke | 25 mm |
| Ports | G 1/8 |
| Functional principle | Double-acting |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | External thread |
| Piston rod thread | M8 |
| Piston rod | single |
| Cylinder special features | With polymer bushing in rear eye |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 166 N |
| Extracting piston force | 198 N |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 1 bar |
| Max. working pressure | 10 bar |
| Impact energy | 0.23 J |
| Weight | 0.158 kg |
| Weight 0 mm stroke | 0.149 kg |
| Weight +10 mm stroke | 0.009 kg |
| Stroke max. | 1100 mm |
