AVENTICS™ Round plug connector, Series CON-RD 8946203442
Part Number:
Specifications
| Type | Round plug connectors |
| Cable | with cable |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 5-pin |
| Electrical connection 1, coding | A-coded |
| Cable exit 1 | straight |
| Cable exit angle | 180° |
| Electrical connection 2, type | open cable ends |
| Electrical connection 2, number of poles | 5-pin |
| Number of wires | 5 |
| Shielding | unshielded |
| Cable length L | 5 m |
| Protection class | IP68 |
| Weight | 0.238 kg |
| Material cable sheath | Polyvinyl chloride |
