AVENTICS™ 3/2-directional valve, Series DP22 G124A1613C6CGG6
Part Number:
Specifications
| Activation | Electrically |
| Note | Coil width 22 mm |
| Frame size | DP22 |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | without |
| Compressed air connection output | G 1/8 |
| Min. working pressure | 0 bar |
| Max. working pressure | 7 bar |
| Electrical connection type | Plug |
| Electrical connection size | Form B |
| Protection class with connection | IP65 |
| Coil insulation class | Class F |
| Operational voltage | 60 V DC / 110 V AC |
| Voltage tolerance DC | -10 % / +10 % |
| Coil width | 22 mm |
| Pilot valve width | 22 mm |
| Compatibility index | 45 |
| Power consumption DC | 6 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 8.6 ms |
| Typ. switch-off time | 7.8 ms |
| Certificates | CE declaration of conformity |
| Housing material | Polyamide, fiber-glass reinforced |
