AVENTICS™ 3/2-directional valve, electrically operated, Series 652 G652A5S640A00FH
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 4650 l/min |
| Compressed air connection | G 1/2 |
| Min. working pressure | 3.8 bar |
| Max. working pressure | 10 bar |
| Certificates | ATEX optional |
| ATEX | ATEX optional |
| Connection type | Pipe connection |
| Parts | 3/2-directional valve |
| Type | Poppet valve |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Nominal flow Qn 1 to 2 | 4650 l/min |
| Nominal flow Qn 2 to 3 | 5000 l/min |
| Operating voltage | 230 V AC |
| Weight | 0.44 kg |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
