AVENTICS™ Filter, Series 652 G652ABBP4JA000N
Part Number:
Specifications
| Parts | Filter |
| Reservoir | reservoir, polycarbonate, with PA protective guard |
| Port | G 1/2 |
| Filter porosity | 5 µm |
| Nominal flow Qn | 2290 l/min |
| Condensate drain | semi-automatic, open without pressure |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Medium temperature note | Extended temperature range min./max. (optional) -40 °C ... 80 °C |
| Certificates | ATEX optional |
| Weight | 0.43 kg |
| Type | Can be assembled into blocks |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
| Material filter insert | Sintered polyethylene |
| Material condensate drain | Plastic |
