AVENTICS™ Compressed air tubing Ø14, Series TU1-S-PUR R412004790

Part Number:

AVENTICS-R412004790

$9.83

Qty:
ADD TO CART
TU1-S-PUR-014-0200-NT-0025

Specifications

External Ø14 mm
Bending radius min. at 20 °C55 mm
Wall thickness2 mm
ColorNatural
Min. ambient temperature-30 °C
Max. ambient temperature80 °C
Max. working pressure at 20°C10 bar
Delivery unit length25 m
Weight per meter0.092 kg
MaterialPolyester polyurethane