AVENTICS™ Extension kit for base plate 2x R412018088
Part Number:
Specifications
| Type | Base plate 2x for bus coupler |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Base plate (1), incl. 2 nuts (2), 2 labels (3),↩1 seal (4), 1 retaining clip (5),↩ 1 tie rod extensions (6), and ↩1 valve driver board, 2x (7) |
| Housing | Polyamide |
| Seals | Nitrile rubber |