AVENTICS™ I/O modules, series AES R412018293
Part Number:
Specifications
| Version | I/O modules |
| Type | 2AI2AO2M12-C |
| Note | control module / with external power supply / control of E/P pressure regulators / position control / superordinate control |
| E/A capable | connection with I/O |
| I/O module version | analog inputs/outputs |
| Number of I/O connections | 2 inputs / 2 outputs |
| Power plug IN, Type | Plug |
| Power plug IN size , Thread size | M12x1 |
| Power plug IN, Number of poles | 4-pin |
| Signal connection E/A type | Socket |
| Signal connection E/A thread size | M12x1 |
| Signal connection E/A number of poles | 5-pin |
| Signal connection E/A coding | A-coded |
| Analog inputs | 0 - 10 V / ± 10 V, 2 - 10 V / ± 10 V, 0 - 20 mA / ± 20 mA, 4 - 20 mA / ± 20 mA |
| Analog outputs | 0 - 10 V / ± 10 V, 0 ... 20 mA, 4 ... 20 mA |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -25 % / +25 % |
| Protection class | IP65 |
| Logic/actuator voltage | Galvanically isolated |
| Diagnosis | Short circuit, Undervoltage |
| Generic emission standard in accordance with norm | EN 61000-6-4 |
| Generic immunity standard in accordance with norm | EN 61000-6-2 |
| Weight | 0.11 kg |
