AVENTICS™ Extension kit, exhaust module for supply plate R412018332
Part Number:
Specifications
| Type | Exhaust module with combined collected exhaust 3 and 5 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Max. particle size | 40 µm |
| Scope of delivery | Exhaust module, incl. 1 mounting screw, push-in fitting Ø 8 mm |
