Specifications
| Type | End plate |
| Compressed air connection 12 | Ø 4 |
| Delivery unit | 1 piece |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Weight | 0.08 kg |
| Housing | Aluminum |
| Screws | Steel, chrome-plated |
