AVENTICS™ Extension kit, exhaust module for supply plate R412020089
Part Number:
Specifications
| Type | Exhaust module with separate collected exhaust 3 and 5 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Exhaust module: incl. 1 mounting screw, push-in fitting Ø 12 mm |
| Housing | Polyamide, fiber-glass reinforced |
| Seals | Nitrile rubber |
