Specifications
| Type | Adapters & contact bridges |
| Shielding | unshielded |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 85 °C |
| Max. current | 0.166666667 |
| Contact assignment | 3 |
| Protection class | IP67 |
| Operational voltage | 48 V AC/DC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 3-pin |
| Electrical connection 1, coding | A-coded |
| Cable exit | straight |
| Cable exit angle | 180° |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M8x1 |
| Electrical connection 2, number of poles | 3-pin |
| Electrical connection 2, coding | A-coded |
| Cable exit | straight |
| Cable exit angle | 180° |
| Weight | 0.013 kg |
| Housing material | Polyurethane |
