AVENTICS™ Extension kit, electrical supply plate R412021752
Part Number:
Specifications
| Type | Assembly kit |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Scope of delivery | Supply plate, incl. 1 seal, ↩1 tie rod, and ↩1 screw for extension |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Electrical connection | M12 |
| Electrical connection | 4-pin |
| Electrical connection | A-coded |
| Max. current consumption | 2 A |
| Protection class | IP65 |
| Weight | 0.12 kg |
| Housing | Polyamide, Aluminum |
| Seal | Nitrile rubber |
