AVENTICS™ Extension kit, Electrical valve control module R412022742
Part Number:
Specifications
| Type | Assembly kit |
| Pilot connection | Ø 12 |
| Operational voltage DC | 24 V |
| Scope of delivery | M12 control module (incl. base plate for 2 valve positions incl. 2 nuts, 2 labels),↩ 1 tie rod extension 16 mm,↩ 1 tide rod extension 25 mm,↩ 1 screw,↩ 1 retaining clip, ↩ and 1 seal |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Max. current consumption | 1 A |
| Protection class | IP65 |
| Weight | 0.125 kg |
| Housing | Polyamide, Aluminum |
| Seal | Nitrile rubber |
