AVENTICS™ Extension kit, supply plate with switch-off voltage monitoring R412025074
Part Number:
Specifications
| Type | Supply plate, connection 1, no pressure zones |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Max. particle size | 40 µm |
| Scope of delivery | Supply plate incl. 1 nut, 2 seals, 1 retaining clip, 2 screws, 2 tie rod extensions, 1 push-in fitting Ø 12 mm, straight, and 1 extension circuit board |
| Housing | Polyarylamide, fiber-glass reinforced |
| Seals | Nitrile rubber |
