Specifications
| Type | Supply plate, connection 1, 3, 5, no pressure zones |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Supply plate (2) incl. 1 seal (1), 1 tie rod extension (3) and 2 extension circuit boards (4) |
| Housing | Aluminum |
| Seals | Acrylonitrile butadiene rubber |
